You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

412561

CX3 - modular contactor - 400V a.c. 4P 25A 4NO 230V a.c. coil low noise with handle 1 module

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064125611

Description

  • Low noise power contactors with 230 V~ coil and handle
  • 4-pole - 400 V~
  • I max : 25 A
  • Type of contact : 4 N/O
  • Number of modules : 1
  • 1 Year Warranty

Volumetrics

Contents
Inner Carton 1
Outer Carton 24

Documentation

icon Data Sheets & Others
icon Approvals

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.