420002
Description
DMX3-I air circuit trip switches offer optimal solutions to meet protection requirements on the origin of the low voltage electrical installation (IEC/EN 60364-1) up to 2500A.
- Moulded Case Circuit Breaker (MCCB) - fixed version
- Thermal adjustable from 0,8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
- Breaking capacity Icu 16 kA (400 V~)
- 3 Phase
- In : 40A
- Electric and mechanical robustness, combined with a high breaking capacity and additional accessories means this range offers a solution for increased continuity service when considering plant energy efficiency and in relation to “green aspects”
- DPX3 -I platform provides a complete project approach at a premium level, offering a range completely suited to high power application.
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 3245064200028 | 1207.0 | 1270.0 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Environmental Profile | |
Declaration of Conformity |