e-catalogue 2025

Description

DMX3-I air circuit trip switches offer optimal solutions to meet protection requirements on the origin of the low voltage electrical installation (IEC/EN 60364-1) up to 2500A.

  • Moulded Case Circuit Breaker (MCCB) - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
  • Breaking capacity Icu 16 kA (400 V~)
  • 4 Phase
  • In : 25A
  • Electric and mechanical robustness, combined with a high breaking capacity and additional accessories means this range offers a solution for increased continuity service when considering plant energy efficiency and in relation to “green aspects”
  • DPX3 -I platform provides a complete project approach at a premium level, offering a range completely suited to high power application.

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 1314.0 1383.0
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.