e-catalogue 2025

420037

DPX³ 160 Thermal Magnetic MCCB with e.l.c.bs- Icu 16 kA - 400 V~ - 4 Phase - 160 A

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064200370

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.

  • Moulded Case Circuit Breaker (MCCB) with electronic earth leakage module - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
  • Equipped with earth leakage module with LCD screen
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
  • Breaking capacity Icu 16 kA (400 V~)
  • 4 Phase
  • In : 160A
  • DPX3 -I platform has been developed to give a new solution of protection devices for a more precise approach in flux installations in order to offer the perfect solution for builders and installers.
  • DPX3 platform provides a complete flux approach in a premium market segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution.

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 120.0mmW x 115.0mmH x 205.0mmD 1715.0 1805.0
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.