420074
Description
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.
- Moulded Case Circuit Breaker (MCCB) with electronic earth leakage module - fixed version
- Thermal adjustable from 0,8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
- Equipped with earth leakage module with LCD screen
- Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
- Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
- Breaking capacity Icu 25 kA (400 V~)
- 4 Phase
- In : 80A
- DPX3 -I platform has been developed to give a new solution of protection devices for a more precise approach in flux installations in order to offer the perfect solution for builders and installers.
- DPX3 platform provides a complete flux approach in a premium market segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution.
Volumetrics
Contents | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 120.0mmW x 115.0mmH x 205.0mmD | 1552.0 | 1634.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |