420122
Description
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.
- Moulded Case Circuit Breaker (MCCB) - fixed version
- Thermal adjustable from 0,8 to 1 In
- Magnetic fixed at 10 In (fixed at 400 A for In 16 A and 25 A)
- Breaking capacity Icu 50 kA (400 V~)
- 3 Phase
- In : 40A
- DPX3 -I platform has been developed to give a new solution of protection devices for a more precise approach in flux installations in order to offer the perfect solution for builders and installers.
- DPX3 platform provides a complete flux approach in a premium market segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution.
Volumetrics
Contents | Barcode | Net Weight | Gross Weight | |
---|---|---|---|---|
Base Unit | 1 | 3245064201223 | 1072.0 | 1128.0 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |
|
![]() |