e-catalogue 2025

420229

DPX³ 250 Thermal Magnetic MCCB with e.l.c.bs - Icu 25 kA - 400 V~ - 4P - 250 A

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245064202299

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected

  • Moulded Case Circuit Breaker (MCCB) with electronic earth leakage module - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Equipped with earth leakage module with LCD screen
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Adjustable sensitivity: 0.03 - 0.3 - 1 - 3 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A
  • Adjustable tripping: 0 - 0.3 - 1 - 3s (with 0.03 A possible only 0s)
  • Breaking capacity Icu 25 kA (400 V~)
  • 4P
  • In : 250A
  • DPX3 platform has been developed to give a new solution ofprotection devices for a more precise approach in power installations inorder to offer the correct answer for different project needs.
  • DPX3 platform provides a complete flux approach at a premium level, for usually reduced value projects and a Fit & Forget approach offering direct sale distribution

Volumetrics

Contents
Inner Carton 1

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.