e-catalogue 2024

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected

  • Moulded Case Circuit Breaker (MCCB) - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Breaking capacity Icu 50 kA (400 V~)
  • 3 Phase
  • In : 160A
  • DPX3 -I platform has been developed to give a new solution of protection devices for a more precise approach in flux installations in order in order to offer the perfect solution for builders and installers.
  • DPX3 platform provides a complete flux approach in premiummarket segment, with easy installation using a Fit & Forget approach offering a direct sale distribution solution

Volumetrics

Contents Barcode
Base Unit 1 3245064202671

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.