420608
Description
Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit by interrupting current flow after a fault is detected
- Moulded Case Circuit Breaker (MCCB) - fixed version
- Thermal adjustable from 0,8 to 1 In
- Magnetic adjustable from 5 to 10 In
- Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
- Breaking capacity Icu 70 kA (400 V~)
- 3 Phase
- In : 200A
Volumetrics
Contents | |
---|---|
Base Unit | 1 |
Documentation
![]() |
|
![]() |
|
![]() |
|
![]() |