e-catalogue 2024

420617

DPX³ 250 Thermal Magnetic MCCB - Icu 70 kA - 400 V~ - 4P - 160 A

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 3245064206174

Description

Moulded circuit breaker for control isolation and protection of low voltage lines. Protects a circuit from damage caused by excess current from an overload or short circuit.

  • Moulded Case Circuit Breaker (MCCB) - fixed version
  • Thermal adjustable from 0,8 to 1 In
  • Magnetic adjustable from 5 to 10 In
  • Supplied with fixing screws, connection plates for bars and cable lugs and insulated shields (phase barriers)
  • Breaking capacity Icu 70 kA (400 V~)
  • 4 Phase
  • In : 160A

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.