You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

488TRI3W

Legrand Triscan Outdoor Ceiling Mounted 3 Wire 120° 18m PIR Motion Sensor

Saleable Location AUS/NZL
Base Unit Barcode 9321001432753

Description

The Legrand Triscan is a robust, weatherproof outdoor movement sensor with an IP66 rating, making it ideal for harsh environments like public toilet blocks at surf beaches, local football club car parks, and home garages from Port Hedland to Dunedin. Now available, the Triscan combines three advanced detection technologies—passive infrared (PIR) to sense heat, microwave for radar-like motion detection, and photoelectric sensors—to deliver high accuracy and minimize false triggers, ensuring reliable performance wherever it's installed.

  • Accurate detection with 3-in-1 passive infrared (PIR), microwave and photoelectric sensors
  • With mounting block and gasket supplied
  • Weatherproof IP66 rating suitable for harsh environments
  • Wide coverage with up to 18m detection range and a 120° detection angle
  • Built-in wiring not accessible from the outside
  • Customisable control with adjustable time delay and light sensitivity for tailored performance.
  • 5 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1
Outer Carton 20 9321001432760
Pallet 800

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.