You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572048

Legrand Arteor Modular 20A 250V a.c 2 Module 2 Way Double Pole Rocker Switch Mechanism White

Saleable Location AUS/NZL
Base Unit Barcode 3245065720488
Item Dimensions 45.0mmW x 45.0mmH x 42.2mmD

Description

Designed in France with meticulous attention to detail, this switch mechanism reflects Arteor’s commitment to both form and function. Intended for general lighting control, it fits seamlessly into an Arteor grid and can be flush or surface mounted to suit a variety of installation needs. With its clean lines and intuitive design, it brings together advanced technology and aesthetic appeal—delivering a premium user experience in any space.

  • With a robust 20 AX – 250 V~ rating, this switch mechanism is built to handle high-demand lighting loads, making it suitable for both residential and commercial applications
  • Supports versatile lighting control setups with its 2-way double pole configuration, offering enhanced safety and multi-point switching capabilities
  • Designed in Arteor’s signature 2-module (45 x 45 mm) format, this mechanism fits seamlessly into Arteor grids, supporting both flush and surface mounting for versatile installation
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 45.0mmW x 45.0mmH x 42.2mmD 48.26
Inner Carton 10 3414971514409 97.0mmW x 57.0mmH x 286.0mmD 0.51
Outer Carton 100 3414971514416 298.0mmW x 176.0mmH x 398.0mmD 5.38
Pallet 1000

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.