You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

572171

Legrand Arteor Modular 0-2.4Ghz 1 Module Male Shielded TV Socket White

Saleable Location AUS/NZL
Item Dimensions 45.0mmW x 45.0mmH x 33.0mmD

Description

  • TV single shielded male ? 9.5 mm 0-2400 MHz
  • TV: male connector (? 9.5 mm) attenuation ? 1.5 db
  • Sized at 22.5 x 45 mm, this compact 1-module mechanism is perfect for space-conscious installations while maintaining full functionality within the Arteor modular system
  • SAT: F type connector attenuation ? 2 db Recommended coaxial cable: 17/19 VATC
  • International series aerial and satellite installation (with individual demodulator)
  • Compatible with both DTT and HDTV signals, ensuring seamless access to high-definition digital television without the need for additional adapters or upgrades.
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065721713
Inner Carton 10 3414971341456 106.0mmW x 111.0mmH x 186.0mmD 0.41
Outer Carton 100 3414971341463 398.0mmW x 140.0mmH x 598.0mmD 4.6
Pallet 2000

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.