e-catalogue 2025

Description

For connecting and emitting (laptop) or listening device (loud speakers, headphones, etc.). Audio stereo link.

  • Female 3.5 mm jack
  • For stereo audio connection from a portable source
  • Recommended cable: 1 x 0.22 mm2 shielded audio pair
  • Connection on screw terminals
  • 1 module 22.5 x 45 mm

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065722741 97.0mmW x 57.0mmH x 99.0mmD 34.0
Inner Carton 1
Outer Carton 20 398.0mmW x 300.0mmH x 114.0mmD 0.975
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.