572653
Description
Designed in France with Arteor’s signature attention to detail, this unswitched shaver socket blends minimalist aesthetics with everyday practicality. It integrates seamlessly into the Arteor grid system and supports both flush and surface mounting—delivering a clean, modern solution for bathroom power access.
- For use with European, British, American, Australian 2-pin plugs
- 50/60 Hz 230 V / 120-230 V with earth connector
- Automatic self-resetting overload feature
- Double wound isolating transformer
- Plug insertion operates micro-switch which energises transformer
- Conform to BS EN 61558-2-5 Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065726534 | |||
| Inner Carton | 1 | 101.0mmW x 95.0mmH x 183.0mmD | 0.71 | ||
| Outer Carton | 10 | 3414971287006 | 300.0mmW x 200.0mmH x 400.0mmD | 7.52 | |
| Pallet | 100 |
Documentation
Brochures |
|
Approvals |

Brochures
Approvals