573900
Description
The receiver can add the remote control by means of infrared ray controls (item 573870 – 88231) to the manual control or replace the manual control by the remote control. It is possible to associate to the remote control pushbuttons the controls intended for 1-relay actuators for single loads and 2-relay actuators for double loads (rolling shutter motor etc.), the scenario management, and the control of sound systems and video door entry systems. In addition to the IR receiving lens, the front of the device
- IR receivers
- To be associated with remote control Cat. No. 88231
- Can receive up to 16 commands
- White
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 54.0mmW x 60.0mmH x 58.0mmD | 39.0 | ||
Inner Carton | 1 | ||||
Outer Carton | 12 | 3414971566491 | 125.0mmW x 210.0mmH x 140.0mmD | 0.558 | |
Pallet | 936 |
Documentation
![]() |
|
![]() |