You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

573922

Arteor - BUS probes - from 3 °C to 40 °C with knob - 2 modules - white

Availability No Longer Available NZ
Saleable Location AUS/NZL

Description

The device can adjust the room temperature in both winter and summer, varying the settings locally with respect to those received from the control unit. The item has a knob for the local temperature selection (limited to ± 3°C with respect to the value set by the control unit), the antifrost mode and the OFF mode. There are two LED, one green and one yellow, on the front of the item. The green LED indicates that the device is working correctly and the activation of the antifrost mode and OFF of the correspo

  • Probes
  • To control the room temperature of heating and cooling system
  • Temperature setting range: from 3 °C to 40 °C
  • With knob for adjustment of +/- 3 °C relative to the set temperature and for the modality selection
  • To be installed in flush-mounting boxes
  • 2 module mechanisms 22.5 x 45 mm
  • White
  • Square Version
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 3245065739220
Inner Carton 1
Outer Carton 12 13245065739227
Pallet 936

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.