You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

573926

Arteor - MyHOME - Sound diffusion - BUS RCA inputs - 2 modules - white

Availability No Longer Available NZ
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065739268

Description

The device allows the interfacing and adaptation of the signal level of an external stereo audio source. It is connected with the audio signal by means of two RCA female connectors (red = right channel; white = left channel) on the front of the device. There is also a knob to adjust the input signal sensitivity and two LED to indicate the device state (ON/STANDBY) and the correct adjustment.

  • RCA input
  • Equipped with White or Magnesium square version cover plate, to be equipped with plates
  • For connecting a stereo source to the system
  • Square Version
  • White
  • 2 module mechanisms 22.5 x 45 mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 1
Outer Carton 3 13245065739265
Pallet 234

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.