575276
Description
The Arteor 3 Module Square Coverplate offers a balanced, symmetrical design that suits both residential and commercial environments. With its clean lines and compact footprint, it provides a modern solution where form and function are equally important.
- For use with Arteor International Square mechanisms
- Requires compatible flush mounting box and support frame to complete the installation
- Simple clip in attachment into notches on screw and/or claw fixings
- Protection film protects the plate from damage during the installation, must be removed on completion
- Durable polycarbonate material
- 3 Module finishing plate
- 60mm mounting centres
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 3245065752762 | 116.0mmW x 10.0mmH x 150.0mmD | 129.2 | 136.0 |
| Inner Carton | 1 | ||||
| Outer Carton | 10 | 3414971543171 | 200.0mmW x 157.0mmH x 296.0mmD | 5.814 | |
| Pallet | 200 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Approvals |

Data Sheets & Others
Approvals