You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

576016

Legrand Arteor 2 Module 1-3mm Panel Mounting Support

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 3245065760163
Item Dimensions 60.8mmW x 64.0mmH x 20.0mmD

Description

Arteor Support Frames are engineered to provide a stable and precise mounting solution for Arteor mechanisms and grid plates. Designed for compatibility across the Arteor range, these frames ensure secure installation and alignment within wall boxes or mounting surfaces.

  • Clips into a 58 x 53.5 mm aperture
  • For 1 to 3 mm thick panels
  • For 2 modules
  • Panel mounting supports
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Inner Carton 10 3414971628267 98.0mmW x 95.0mmH x 180.0mmD 0.2
Outer Carton 100 3414971628274 298.0mmW x 195.0mmH x 398.0mmD 2.3
Pallet 1200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.