CDAR770/2WE
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, ARTEOR make each room truly unique. This square clean design is strong, with angular lines.
- Grid and 770 mechanism
- 230-240V a.c 16AX
- Requires Arteor cover plate (purchased seperately)
- Cut-out size: 100 x 40mm
- Plate thickness: 7mm
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001397236 | 66.5 | 70.0 | |
| Inner Carton | 5 | 9321001430841 | 163.0mmW x 163.0mmH x 131.0mmD | ||
| Outer Carton | 80 | 9321001399384 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity