e-catalogue 2025

CDAR770/3MGN

Legrand Arteor 16A 3 Gang 2 Way Single Pole Double Throw Vertical Rocker Switch Magnesium

Saleable Location AUS/NZL
Item Dimensions 92.0mmW x 127.0mmH x 7.0mmD

Description

Legrand 3 Gang switch from Arteor range, that can fit any 2 gang Arteor coverplate. The timeless design of Arteor was carefully crafted and inspired by the most modern technologies, such as flat screen TV, creating the impression the product is floating on the wall. Arteor offers a wide choice of ergonomics and finishes from the elegant simplicity of the natural finishes to the refinement of the Signature line, Arteor make each room truly unique. This square clean design is strong, with angular lines.

  • Grid and 770 mechanism
  • 230-240V a.c 16AX
  • Requires Arteor cover plate (purchased seperately) 
  • Cut-out size: 100 x 40mm
  • Plate thickness: 7mm
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397281 85.5 90.0
Inner Carton 5 9321001430858 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001399438

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.