AR770/3WE
Description
The Arteor 770 Series 3 Gang Grid Switch combines sleek, modern aesthetics with installer-friendly features. Designed to house any 25x25mm Arteor mechanism, it offers a floating, minimalist look inspired by contemporary tech.
- Features four-corner fixing points, giving installers more options to secure the mechanism precisely
- 84mm oval fixing points allow for subtle adjustments during installation, making it easier to straighten the switch at the last minute
- Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior
- Designed with installer efficiency in mind—featuring four-corner fixing points and 84mm oval slots that allow for last-minute alignment adjustments. This means straighter, cleaner installs with less fuss
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | |
|---|---|---|---|
| Base Unit | 1 | ||
| Inner Carton | 10 | 9321001450887 | 163.0mmW x 163.0mmH x 131.0mmD |
| Outer Carton | 120 | 9321001450894 | 350.0mmW x 350.0mmH x 450.0mmD |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity