CDAR770/4WE
Description
The timeless design of ARTEOR was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. ARTEOR offers a wide choice of ergonomics and finishes from the elegant simplicity of the netural finishes to the refinement of the Signature line, ARTEOR is a collection rich in choice and fine materials to make each room truly unique.
- Grid and 770 mechanism
- 230-240V a.c 16AX
- Requires Arteor cover plate (purchased seperately)
- Cut-out size: 100 x 60mm
- Plate thickness: 7mm
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 94.0mmW x 152.0mmH x 33.0mmD | 100.0 | 102.6 | |
| Inner Carton | 5 | 9321001430803 | 163.0mmW x 163.0mmH x 131.0mmD | ||
| Outer Carton | 80 | 9321001399407 |
Documentation
Brochures |
|
Declaration of Conformity |

Brochures
Declaration of Conformity