AR777AMGN
Description
The Arteor 770 Series 10A 2 Gang Horizontal Autoswitch Double Power Point combines sleek design with smart functionality, offering two independently controlled outlets in a streamlined horizontal format. Featuring autoswitch technology for enhanced energy efficiency and user convenience, this power point is ideal for modern residential and commercial environments.
- Automatically switches off when not in use, enhancing energy efficiency without compromising convenience
- Features a refined, minimalist design that complements contemporary interiors
- Supports independent control of each outlet, offering flexible power management for modern environments
- Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001432586 | 101.0mmW x 212.0mmH x 26.0mmD | 170.0 | 208.0 |
| Inner Carton | 5 | 3414971286986 | 163.0mmW x 131.0mmH x 163.0mmD | ||
| Outer Carton | 50 | 3414971286993 | |||
| Pallet | 3000 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity