You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CDAR777AMGN

Legrand Arteor 10A Horizontal Autoswitch Double Power Point Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001397212
Item Dimensions 112.0mmW x 77.0mmH x 9.0mmD

Description

Legrand 10amp autoswtich double powerpoint from ARTEOR range. Enjoy a timeless design, carefully crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off, this powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines. Provides safety and good connection of plugs thanks to the internal safety shutters.

  • Arteor Autoswitched Double Powerpoint Magnesium - Grid Only
  • Requires Arteor Coverplate (Sold Separately)
  • 10 Amp, 240V a.c
  • Cut-out size: 100 x 60mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 101.0mmW x 212.0mmH x 26.0mmD 85.0 112.0
Inner Carton 5 9321001430896 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001399360

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.