You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CDAR777XMGN

Legrand Arteor 10A Horizontal Double Power Point with Extra Switch Magnesium

Saleable Location AUS/NZL
Base Unit Barcode 9321001430322
Item Dimensions 127.0mmW x 92.0mmH x 7.7mmD

Description

Legrand 10amp horizontal double powerpoint with extra hole for extra function from Arteor range, to fits coverplates in 17 different finishes. Add any Arteor mechanism in the extra hole. Enjoy a timeless design, crafted and inpired by the most modern technologies such as flat screen TV, creating the impression the product is floating on the wall. Great sensory feeling when switching on or off. This powerpoint have been improved in ergonmics and esthetic. The design is square and strong, with angular lines.

  • Arteor Double Powerpoint Magnesium - Grid Only
  • Requires Arteor Coverplate (Sold Separately)
  • 10 Amp, 240V a.c
  • Extra 10 Amp Switch
  • Cut-out size: 100 x 60mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 85.5 90.0
Inner Carton 5 9321001430537 163.0mmW x 163.0mmH x 131.0mmD
Outer Carton 80 9321001484639

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.