AR777XWE
Description
The Arteor 770 Series 10A 2 Gang Horizontal Double Power Point blends contemporary design with everyday practicality, offering two streamlined outlets in a horizontal configuration that suits modern interiors. Engineered for reliable performance and ease of use, this power point is ideal for residential and commercial environments where style and functionality go hand in hand.
- Combines dual power outlets with an integrated 10A switch for added control and versatility
- Maintains a sleek, minimalist profile that complements contemporary interior aesthetics
- Ideal for applications requiring an extra switching function without compromising on design
- Coverplate is required to complete the installation and is sold separately, allowing you to mix and match finishes to suit any interior.
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001451624 | 118.6 | ||
| Inner Carton | 10 | 9321001451631 | 163.0mmW x 131.0mmH x 163.0mmD | ||
| Outer Carton | 120 | 9321001451648 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Declaration of Conformity |

Data Sheets & Others
Declaration of Conformity