You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR787/15AMWE

Legrand Arteor Modular 15A 1 Gang 2 Module Single Auto Switch Power Point Mechanism White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

Legrand 15A horizontal single powerpoint autoswitch mechanism from the ARTEOR range, compatible with any ARTEOR 2-gang square frame and available in 17 different coverplate finishes. Featuring a timeless design inspired by modern technologies like flat-screen TVs, it creates the illusion of the product floating on the wall.

  • Single autoswitched socket
  • Rated: 15A
  • 2 Module
  • Cut-out size: 100 x 60mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode
Inner Carton 10 3245065721126
Outer Carton 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.