You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

Description

Legrand 10A horizontal single powerpoint mechanism from the ARTEOR range, designed to fit any ARTEOR 3 Module square frame and available in 17 different coverplate finishes. This timeless design, inspired by modern technologies like flat-screen TVs, creates the impression that the product is floating on the wall. Featuring an internal switching mechanism that enhances both ergonomics and aesthetics, it boasts a robust square design with angular lines. Comfortable to plug and unplug, it also ensures safety and secure plug connections with internal safety shutters

  • Single switched socket outlet
  • Rated: 10A
  • 3 Module
  • Cut-out size: 100 x 60mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 3245065721256
Inner Carton 10 011324506572125330000010 163mmW x 131mmH x 163mmD
Outer Carton 100 012324506572125030000100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.