You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CDAR870MMGN

Legrand Arteor 10A 2 Way Push Button Switch Mechanism Magnesium

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

The timeless design of Arteor was carefully crafted and inspired by the most modern technologies, such as flat screen TVs and digital photo frames, creating the impression the product is floating on the wall. Arteor offers a wide choice of ergonomics and finishes from the elegant simplicity of the neutral finishes to the refinement of the Signature line, Arteor is a collection rich in choice and fine materials to make each room truly unique.

  • Mechanical Push button mech
  • Suitable for use with Arteor Series grids
  • 10AX 230-240vac
  • 2 Way Switching
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001397410 31mmW x 152mmH x 93mmD 90.0 85.5
Inner Carton 5 9321001430957 163mmW x 163mmH x 131mmD
Outer Carton 100 9321001399568

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.