You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

AR883MMGN

Legrand Arteor 770 Series 5A 250V a.c Push Button Switch Mechanism Magnesium

Saleable Location AUS/NZL
Base Unit Contents 1.000000000

Description

Ideal for general lighting control, this Arteor 3-Wire Push Button it fits seamlessly into an Arteor grid and supports both flush and surface mounting—delivering a clean, tactile interface that complements any modern interior.

  • One touch on/off
  • Soft-touch switching
  • Red LED on/off load status indication
  • Max 1200VA load
  • Secondary control button (CAT 450S) available for multi-way switching
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 3245065719833 37.1
Inner Carton 10 97mmW x 45mmH x 97mmD
Outer Carton 100

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.