e-catalogue 2024

BH2NDWE

Bathroom heater 3-in-1 non ducted - 2 lamps 600W 240m3/h 300mm DIA cut-out white LED centre light

Saleable Location AUS/NZL
Base Unit Barcode 9321001432470
Item Dimensions 370.0mmW x 237.0mmH x 254.0mmD

Description

HPM instant heat 2 lamps, center light, non ducted, that keep bathroom healthy and warm. Relish the toasty comfort of heat lamps. We vote these should be mandatory in all bathrooms prone to winter chills. The heat lamps, exhaust fan and light in this stylish unit can be used separately. So you can create the perfect environment for your whims, whatever the reason or season. Ideal for residential or commercial applications.

  • Multi-function 3-in-1: heat lamp, exhaust fan and light
  • 2 heat lamp model for small bathrooms
  • 7W/600 Lumens LED centre light
  • High air extraction: 240m3/h
  • Heat Lamp – no warm-up time
  • Exhaust fan – whisks away steam and odours. Helps prevent build up of mould, mildew and fogging mirrors
  • Individual switch controls – control heat, fan and lamp from one switch plate
  • Stylish low-profile design
  • Cut Out Size: 300mm diameter
  • 5 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 3300.0 3500.0
Pallet 32

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.