You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

The white BUS/SCS cable has been purposely designed and produced for the installation of video door entry systems and sound systems. However, it is also suitable for use in automation and temperature control systems. This cable is used for the distribution of the power supplies and the operating signals to all system devices. The cable consists of a white external sheathing and two braided flexible conductors with a section of 0.5 mm2, one brown and one brown/white.

  • Length: 200 m
  • Nominal cross section conductor: 18mm²
  • Number of cores: 2
  • Material outer sheath: PVC
  • Halogen free (acc. EN 50267-2-2)
  • Low smoke (acc. EN 61034-2)
  • Colour outer sheath: White
  • 1 Year Warranty

Volumetrics

Contents Barcode Net Weight Gross Weight
Base Unit 1 8012199654362 4.96
Pallet 192

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.