e-catalogue 2025

346841

Bticino 2-Wire Floor Distribution Block

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8012199806716
Item Dimensions 40.0mmW x 40.0mmH x 18.0mmD

Description

4-outputs floor shunt for installing 2 wires video door entry system with star wiring distribution. The device automatically adapts the video signal. Thanks to its compact size, it can also be fitted inside a flush mounted box.

  • Expansion device
  • 2 Wire system
  • Floor distribution block to be used together with the audio/video node item F441 and the DIN-rail amplifiers item F502 for the complete saturation of an audio/video node output
  • Max. 3 devices can be connected on the same output
  • Power supply from SCS BUS: 18 – 27 Vdc
  • Stand by absorption: 15mA
  • Max. operating absorption: 15mA
  • Operating temperature: 5 – 40 °C

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 31.0
Outer Carton 1 365.0mmW x 565.0mmH x 125.0mmD 4.12

Documentation

icon Data Sheets & Others
icon Brochures
icon Instruction Sheets
icon Environmental Profile

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.