346850
Description
Interface to be used for the installation (inside the apartment/home) of a dedicated 2 WIRE system separated from the apartment complex riser. The system downstream the interface (inside the apartment/home) can include dedicated entrance panels and cameras, and if required can also be integrated with the MyHOME automation applications. Intercom calls inside or outside the apartment are also possible.
- Apartment interface
- For the connection to the apartment block riser of an independent video door entry system combined with the MY HOME applications
- 4 DIN modules
- 2 Wire system
- Power supply from SCS BUS: 18 – 27 Vdc
- Operating temperature: 5 - 40 °C
- Dissipated power: 2.25W(max)
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 8012199775425 | 62.0mmW x 83.0mmH x 108.0mmD | 131.0 | |
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.6 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |

Data Sheets & Others
Instruction Sheets