346851
Description
System expansion interface with modular 4 DIN housing. It enables doubling of the length of the entrance panel - handset line, to create independent audio risers, and to expand the range or functions of the apartment system.
- Maximum of 160 loudspeakers can be installed
- Expansion device
- 4 DIN modules
- 2 Wire system
- Power supply from SCS BUS: 18 – 27 Vdc
- Operating temperature: 5 - 40 °C
- Dissipated power: 2.25W(max)
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 147.0 | ||
| Outer Carton | 1 | 365.0mmW x 125.0mmH x 565.0mmD | 6.82 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Environmental Profile |

Data Sheets & Others
Instruction Sheets
Environmental Profile