You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

E46ADCN

Arteor - MyHOME - BUS power supply - Input 110V a.c. output 27V= - 300 mA - 8 DIN modules

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 8012199366234

Description

The power supply must be used to supply power to the automation and temperature control systems. On the output, the unit supplies a 27V d.c. continuous low voltage, with a maximum current of 1.2 A. It is electronically protected (without fuses) against short circuit and overload. It’s a double insulation safety device in accordance with AS/NZ560065, and can therefore be combined with a SELV source. The power supply is made inside a 8 DIN module rail enclosure, and its installation must be in accordance with

  • BUS power supplies
  • Input voltage: 230 VA output voltage 27 V DC
  • Maximum current supplied: 1.2mA
  • 8 DIN modules
  • 1 Year Warranty

Volumetrics

Contents Net Weight Gross Weight
Base Unit 1 1.49
Outer Carton 1

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.