You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

CM250018

EZ-Path Series 33 Fire Stopping Pathway

Saleable Location AUS/NZL
Base Unit Barcode 3414971328327
Item Dimensions 75.0mmW x 75.0mmH x 267.0mmD

Description

The EZ-Path Series 33 Fire Stopping Pathway is designed to allow cables to penetrate fire-rated walls without requiring firestopping. Equipped with a built-in fire sealing system, it automatically adjusts to accommodate the number of cables installed. Once installed within a fire barrier, cables can be easily added or removed at any time without necessitating the removal or reinstallation of firestopping materials.

  • Designed for new and existing conditions
  • Allows for easy changes and additions without the need to remove or reinstall fire stopping materials
  • Pathway measures 75x75x267mm
  • Constructed from heavy gauge galvanized steel and encased in an enclosure. Engineered with intumescent material, it rapidly expands when exposed to fire or high temperatures. This expansion effectively seals the pathway, preventing the passage of flames and smoke.
  • Efficient cable installation is achieved within a limited space due to the compact square profile of this design, allowing accommodation of a maximum number of cables
  • The pathway typically does not require maintenance
  • Pathways can be combined to increase capacity, allowing for cable segregation based on usage or type

Volumetrics

Contents
Base Unit 1

Documentation

icon Data Sheets & Others

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.