CM250058
Description
The EZ Path Series 44+ Fire-Rated Pathway is designed for high cable volume conditions in fire-rated walls and floors, eliminating the need for ongoing maintenance. The Series 44+ incorporates self-sealing intumescent pads that automatically adjust to the installed cable fill without user intervention. In the event of fire exposure, these intumescent pads expand and swell, effectively resisting the passage of smoke and flame.
- Designed for new and existing conditions
- Allows for easy changes and additions without the need to remove or reinstall fire stopping materials
- Pathway measures 102x116x356mm
- Constructed from heavy gauge galvanized steel and encased in an enclosure. Engineered with intumescent material, it rapidly expands when exposed to fire or high temperatures. This expansion effectively seals the pathway, preventing the passage of flames and smoke.
- Efficient cable installation is achieved within a limited space due to the compact square profile of this design, allowing accommodation of a maximum number of cables
- The pathway typically does not require maintenance
- Pathways can be combined to increase capacity, allowing for cable segregation based on usage or type
Volumetrics
| Contents | |
|---|---|
| Base Unit | 1 |
Documentation
Data Sheets & Others |

Data Sheets & Others