100LCL
Description
Experience enhanced reliability and safety with the HPM 3 Pin plug top. Its flat design and 10mm entry ensure a sleek, unobtrusive fit, while the integrated lock nut provides secure installation, preventing loosening from vibrations or movement. Ideal for both residential and commercial applications,
- Flexible PVC cover with cord locking nut
- Screwed clamp terminals
- 8mm Cable Entry Hole
- 10A Rating
- Colour: Clear
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 9321001001096 | 100.0mmW x 210.0mmH x 30.0mmD | 37.1 | 37.6 |
| Inner Carton | 10 | 9321001001102 | 130.0mmW x 77.0mmH x 200.0mmD | 3.6 | 3.8 |
| Outer Carton | 200 | 9321001137511 | 380.0mmW x 340.0mmH x 630.0mmD | 9.42 | 10.02 |
Documentation
Data Sheets & Others |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity