106/1WE
Description
The HPM 3 Pin flat plug top, 10mm side entry, with a 45 degrees cord entry so the cable angles away. Robust and Slim design, barely see on a wall, benefit a minimum protrusion from powerpoirnts. Suits well round cable. Rated 10 Amp, screwed clamp terminals and fully Australian and New Zealand standards approved.
- Slimline, wall hugging design with minimum protrusion from powerpoirnts and 45 degrees cord entry so the cable angles away.
- 3 Pin Flat
- 45 Degree Cord Entry
- 10 Amp
- Screwed clamp terminals
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 95.0mmW x 140.0mmH x 40.0mmD | 32.0 | ||
Inner Carton | 10 | 9310539013688 | 130.0mmW x 77.0mmH x 200.0mmD | 0.36 | |
Outer Carton | 200 | 9321001137078 | 410.0mmW x 175.0mmH x 670.0mmD | 7.2 | 7.7 |
Pallet | 4000 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |