You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

CF12HBS

HPM 430 Stainless Steel 3 Blade Hangsure Ceiling Fan 1220mm 48in

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001426585
Item Dimensions 1220.0mmW x 320.0mmH x 1220.0mmD

Description

If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.

  • 60W AC Motor
  • 430 Stainless Steel blades - Good corrosion resistance
  • Fully light adaptable (Oyster & Clipper Light Kits available)
  • Hang sure mounting, making it suitable for inclined ceiling installtion
  • Supplied with a 3-speed Excel Life white fan controller, also compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
  • Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
  • The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
  • 3 Year Warranty

Volumetrics

Contents Dimensions Net Weight Gross Weight
Base Unit 1 234.0mmW x 260.0mmH x 560.0mmD 5500.0 7000.0
Pallet 48

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.