CF9HBS
Description
If you want a ceiling fan to blend into the ceiling, be as unobtrusive as possible and just do its thing, then this is for you. Made from reliable material that has been designed to suit all kinds of interiors. A simple toggle switch has been added to all the fans so it's easy to switch between summer mode for the warmer months and winter mode for the cooler months. This optimises the fan's performance and increases comfort.
- 50W Energy efficient motor
- 430 Stainless Steel blades - Good corrosion resistance
- Fully light adaptable (Oyster & Clipper Light Kits available)
- Hang sure mounting, making it suitable for inclined ceiling installtion
- Supplied with a 3-speed Excel Life white fan controller, also compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
- Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
| Contents | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|
| Base Unit | 1 | 234.0mmW x 260.0mmH x 560.0mmD | 5100.0 | 6600.0 |
| Pallet | 72 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity