CF12H4WE
Description
The HPM Aluminium 4 Blade Hangsure Ceiling Fan is designed to seamlessly blend into your ceiling, providing unobtrusive yet effective air circulation. Crafted from reliable materials, this fan is suitable for all kinds of interiors, ensuring both functionality and aesthetic appeal.
- 60W AC Motor
- Fully light adaptable. (Oyster & Clipper Light Kits available)
- Hang sure mounting, making it suitable for inclined ceiling installtion
- Includes 3-speed Excel Life white fan controller
- Compatible with remote control Cat. No. CFREMOTEH (Hang-sure)
- Featuring a quick-fit blade system and fast connect wiring, that significantly cut down on assembly and installation time. Additionally, its reversible summer and winter mode ensures energy savings and comfort throughout the year.
- The Australia & New Zealand standard implies that the lowest point of the fan blades must be installed at least 2.1m from the floor and the blades at least 300mm from the nearast wall
- 3 Year Warranty
Volumetrics
| Contents | Net Weight | Gross Weight | |
|---|---|---|---|
| Base Unit | 1 | 5500.0 | 7000.0 |
| Pallet | 48 |
Documentation
Data Sheets & Others |
|
Brochures |
|
Instruction Sheets |
|
Declaration of Conformity |

Data Sheets & Others
Instruction Sheets
Declaration of Conformity