D105/12TRPA
Description
This HPM Powerboard is ideal for home and office users needing to connect multiple devices. It features 12 outlets, including spacing for 3 transformer packs and provides surge protection to safeguard equipment from power spikes. The 1.8m lead offers flexible positioning, ensuring power reaches where it's needed. Enjoy the convenience and safety of this versatile powerboard, designed to meet all your power needs.
- 1.8m Lead
- 3 wide spaced sockets for use with transformer plug packs
- 175J surge protection with indicator. Prevents damage to connected devices from power inconsistencies.
- Ideal for use with TV and AV equipment as it can assist in delivering optimal picture and sound quality
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- 1 Year Warranty
Volumetrics
| Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
|---|---|---|---|---|---|
| Base Unit | 1 | 620.0 | 655.0 | ||
| Inner Carton | 8 | 9321001391326 | 320mmW x 180mmH x 430mmD | 4.96 | 5.26 |
| Outer Carton | 16 | 9321001391333 | 330mmW x 390mmH x 440mmD | 10.45 | 11.12 |
| Pallet | 384 |
Documentation
Declaration of Conformity |

Declaration of Conformity