You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

D2USB

HPM 10A Single Adaptor with Twin USB Charger

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001427162
Item Dimensions 43.0mmW x 160.0mmH x 53.0mmD

Description

Superfast charging is here. The HPM adaptor with two USB ports comes with market leading specifications enabling two tablets to be charged at their maximum speed simultaneously. It is also perfect for any combination of smartphones, MP3 players and GPS. Portable, compact and perfect for people on-the-go.

  • Single AC outlet 10A
  • 2 x 2.1A Maximum USB-A charging speed
  • 150J surge protection
  • Overload protection
  • Slimline design leaves 2nd outlet free
  • Enjoy faster and more efficient charging for your devices with 4.8A USB charging. This high-output feature ensures your gadgets are powered up quickly, saving you time and keeping you connected.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 75.0 96.0
Inner Carton 6 9321001427292 191.0mmW x 108.0mmH x 136.0mmD 0.45 0.7
Outer Carton 36 9321001427308 470.0mmW x 422.0mmH x 235.0mmD 9.0
Pallet 1296

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.