You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

D2USB121

HPM Twin USB Charger - World Travel Adaptor Pack AUS/UK/USA/EUR

Saleable Location AUS/NZL
Base Unit Barcode 9321001431435
Item Dimensions 43.0mmW x 160.0mmH x 53.0mmD

Description

The World Travel Pack is the ultimate solution for conveniently charging your computer, smartphone, and tablet on trips overseas. With 2.1A USB charging capacity, this pack allows you to charge two phones or one tablet at full speed simultaneously. Whether you're in a hotel in New York, at a conference in Paris, or in transit at Hong Kong airport, the World Travel Pack is the perfect device to have in your bag. It ensures your computer is powered up for a big presentation or your smartphone is ready for a conference call. Portable, compact, and perfect for people on the go, the World Travel Pack keeps you connected wherever you are.

  • Single AC outlet 10A
  • 2 x 2.1A Maximum USB-A charging speed
  • 150J surge protection
  • Overload protection
  • Slimline design leaves 2nd outlet free
  • Enjoy faster and more efficient charging for your devices with 4.8A USB charging. This high-output feature ensures your gadgets are powered up quickly, saving you time and keeping you connected.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 222.0 245.0
Inner Carton 6 9321001431442 191.0mmW x 108.0mmH x 136.0mmD 1.34 1.7
Outer Carton 36 9321001431459 514.0mmW x 238.0mmH x 505.0mmD 11.9
Pallet 720

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.