You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2026

Description

This HPM Door Chime Bell Press is perfect for anyone needing a reliable, wireless door chime. It's battery-operated and easy to install, just mount with screws or adhesive pads and select your channel. Compatible with the HPM D641 series, it features easy channel adjustment to prevent interference from neighbors. With a range of up to 30m, it offers 2 chime options to suit your preference.

  • Battery operated, making it easy to install and portable, with no wires or cables needed
  • Additional bell press, 12V Bell Press Battery included
  • Suits all HPM D641 Series Door Chimes
  • Choice between two chime tones: Ding Dong or Westminster
  • IP44 rating, ensuring it withstands outdoor conditions
  • Enjoy the convenience of easy DIY installation! It requires no hard wiring, saving you time and eliminating the need for professional assistance
  • ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have the same Door Chime, or false triggering from other transmitters
  • Can be used as a door bell, pager or panic switch, catering to all your needs at home or office
  • Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 75mmW x 32mmH x 170mmD 67.0 69.0
Inner Carton 10 9321001257158
Outer Carton 100 9321001257172

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.