You are currently viewing our old website, for up to date product information please visit www.legrand.com.au or www.legrand.co.nz

e-catalogue 2025

D641/PI

HPM Plug-In Wireless Door Chime 35m Range White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001227243

Description

This HPM PlugIn Door Chime & Bell Press is perfect for those who want a door chime without the hassle of batteries. The chime plugs into any standard power outlet, has easy adjustment of channel selections that will stop interference from neighbours. It also features a weatherproof bell press and has an operating range of up to 35m.

  • Plug in door chime, eliminates need for batteries. Simply plug in to any standard power point. May be moved around the home to other power points.
  • Weatherproof bell press
  • Up to 35 meter transmission range
  • Enjoy the convenience of easy DIY installation! It requires no hard wiring, saving you time and eliminating the need for professional assistance
  • ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have a similar Door Chime.
  • Can be used as a door bell, pager or panic switch, catering to all your needs at home or office
  • Each chime and bell press are factory set pairs and are not interchangeable with other HPM door chimes or bell presses
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 178.0 284.0
Inner Carton 5 9321001227281 240mmW x 130mmH x 390mmD 1.05 1.42
Outer Carton 50 9321001227298 410mmW x 520mmH x 720mmD 12.03 14.2
Pallet 400

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.